BD99954MWV
1 to 4-Cell Li-Ion Battery Manager for Application Processors
BD99954MWV
BD99954MWV
1 to 4-Cell Li-Ion Battery Manager for Application Processors
BD99954MWV is a Battery Management LSI for 1-4 cell Lithium-Ion secondary battery, and available in a 40pin 0.40 mm pitch 5.0 mm x 5.0 mm QFN package and small 41-ball 0.4mm pitch 2.6mm x 3.0mm Wafer-Level CSP package which is designed to meet high degree demands for space-constraint equipment such as Low profile Notebook PC, Tablets and other applications. It provides a Dual-source Battery Charger, two port BC1.2 detection and a Battery Monitor with several alarm(INT#, PROCHOT#) outputs.
Read more about Battery Charge ICs...
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD99954MWV-E2
Status |
Active
Package |
UQFN040V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Voltage(Min.)[V]
3.8
Supply Voltage(Max.)[V]
25
Charge Voltage [V]
4.192±0.5% / 8.400±0.5% / 12.592±0.5% / 16.800±0.5%
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x5 (t=1)
Features:
N/A