BM2P249Q-Z
PWM Type DC/DC Converter IC Integrated Switching MOSFET for non-Isolated Type

The PWM type DC/DC converter series for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in 100kHz on-isolated devices. This series has a built-in HV starter circuit that tolerates 650V, and it contributes to low power consumption. With a current detection resistor as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 100kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in Super Junction MOSFET which tolerates 650V makes the design easy.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P249Q-Z
Status | Recommended
Package | DIP7K
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

Integrated

Dynamic Over Current Detection

Yes

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

Over Current Detection Current (typ.)[A]

0.8

VH Terminal UVLO

No

Feedback Voltage (typ.)[V]

24.8

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8

Vin1(Max.)[V]

26.5

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

100

VCC OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

9.5

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

9.27x6.35 (t=5.33)

Find Similar

Features:

  • PWM frequency: 100kHz
  • PWM current mode method
  • Frequency hopping function
  • Burst operation at light load
  • Frequency reduction function
  • Built-in 650V start circuit
  • Built-in 650V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin over voltage protection
  • Over current limiter function per cycle
  • Soft start function
X

Most Viewed