BM2P159PF
PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type
BM2P159PF
PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type
The PWM type DC/DC converter BM2P159PF for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolated devices. This series has a built-in HV starter circuit that tolerates 650V, and it contributes to low power consumption. With a current detection resistor for switching as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 100 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in Super Junction MOSFET which tolerates 650V makes the design easy.
You can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
AC Monitor Function
No
BR UVLO
No
Current Detection Resistors
Integrated
Dynamic Over Current Detection
Yes
External LATCH Function
No
FB OLP
Auto Restart
Frequency Reduction Function
No
Over Current Detection Current (typ.)[A]
0.3
VH Terminal UVLO
No
Feedback Voltage (typ.)[V]
14.2
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
12.4
Vin1(Max.)[V]
15.33
Withstand Voltage [V]
650
SW Frequency (Max.)[kHz]
100
VCC OVP
Auto Restart
BR PIN
No
On Resistor (MOSFET)[Ω]
9.5
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.2 (t=1.71)
Features:
- PWM frequency: 100kHz
- PWM current mode method
- Frequency hopping function
- Burst operation at light load
- Built-in 650V start circuit
- Built-in 650V switching MOSFET
- VCC pin under voltage protection
- VCC pin over voltage protection
- Over current limiter function per cycle
- Soft start function