BM2P092F
PWM type DC/DC converter IC Included 650V MOSFET
BM2P092F
PWM type DC/DC converter IC Included 650V MOSFET
The PWM type DC/DC converter (BM2PXX2F) for AC/DC provide an optimum system for all products that include an electrical outlet.BM2PXX2F supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters.BM2PXX2F built in a HV starter circuit that tolerates 650V, it contributes to low-power consumption. With current detection resistors as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI.We can design easily, because BM2PXX2F includes the switching MOSFET.
You can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
AC Monitor Function
No
BR OVP
Auto Restart
BR UVLO
Yes
Current Detection Resistors
External
Dynamic Over Current Detection
No
External LATCH Function
No
FB OLP
Auto Restart
Frequency Reduction Function
Yes
Over Current Detection Voltage (typ.)[V]
0.4
VH Terminal UVLO
No
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
8.9
Vin1(Max.)[V]
26
Withstand Voltage [V]
650
SW Frequency (Max.)[kHz]
65
VCC OVP
Auto Restart
BR PIN
Yes
On Resistor (MOSFET)[Ω]
8.5
Channel
1
Light Load mode
No
EN
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.2 (t=1.71)
Features:
・ PWM frequency : 65kHz・ PWM current mode method
・ Burst operation when load is light
・ Frequency reduction function
・ Built-in 650V start circuit
・ Built-in 650V switching MOSFET
・ VCC pin under voltage protection
・ VCC pin overvoltage protection
・ SOURCE pin Open protection
・ SOURCE pin Short protection
・ SOURCE pin Leading-Edge-Blanking function
・ Per-cycle over current protection circuit
・ Soft start
・ Secondary Over current protection circuit