BM2P0161-ZA
PWM Type DC/DC Converter IC Built-in a Switching MOSFET

The PWM type DC/DC converter for AC/DC provides an optimal system for all products that require an electrical outlet. BM2P0161-Z and BM2P0361-Z support both isolated and non-isolated devices, enabling simpler design of various types of low power consumption electrical converters. The built-in 730V starter circuit contributes to low-power consumption. Power supply can be designed flexibly by connecting current sensing resistor for the switching externally. Current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response since current mode control is utilized. The switching frequency is 65kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function that contributes to low EMI is also included on chip. Design can be easily implemented because includes a 730V switching MOSFET.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BM2P0161-ZA
Status | Recommended
Package | DIP7WF
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

Frequency Reduction Function

Yes

Over Current Detection Voltage (typ.)[V]

0.4

VH Terminal UVLO

No

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Withstand Voltage [V]

730

SW Frequency (Max.)[kHz]

65

VCC OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

1.6

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

9.35x6.35 (t=4.8)

Find Similar

Features:

  • PWM Frequency: 65kHz
  • PWM Current Mode Control
  • Built-in Frequency Hopping Function
  • Burst Operation When Load is Light
  • Frequency Reduction Function
  • Built-in 730V Starter Circuit
  • Built-in 730V Switching MOSFET
  • VCC Pin Under-Voltage Protection
  • VCC Pin Over-Voltage Protection
  • SOURCE Pin Open Protection
  • SOURCE Pin Short Protection
  • SOURCE Pin Leading Edge Blanking Function
  • Per-Cycle Over-Current Protection Circuit
  • Over Current Protection AC Voltage Compensation Circuit
  • Soft Start
  • Secondary Over-Current Protection Circuit
X

Most Viewed