BM1Q011FJ
Quasi-Resonant Control type DC/DC Converter IC
BM1Q011FJ
Quasi-Resonant Control type DC/DC Converter IC
The quasi-resonant controller typed AC/DC converter IC BM1Q011FJ provides an optimum system for all products that include an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep EMI low. With MOSFET for switching and current detection resistors as external devices, a higher degree of design freedom is achieved. This IC built in HV starter circuit, it contributes to low consumption power and high speed start. Because the burst mode is built-in and IC consumption current is low, stand-by power becomes very low. Because BM1Q011FJ series built-in soft-start, burst mode, over current limiter which is cycle-by-cycle, over load protection, over voltage protection, CS Open Protection and so on, BM1Q011FJ are highly safety.
You can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
AC Monitor Function
No
BR UVLO
No
Current Detection Resistors
External
Dynamic Over Current Detection
No
External LATCH Function
No
FB OLP
Auto Restart
Frequency Reduction Function
Yes
VH Terminal UVLO
No
FET
External
Controller Type
QR
Vin1(Min.)[V]
8.9
Vin1(Max.)[V]
26
Withstand Voltage [V]
650
SW Frequency (Max.)[kHz]
120
VCC OVP
Auto Restart
BR PIN
No
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.9x6 (t=1.65)
Features:
- Quasi-resonant method
- Built-in 650V tolerate start circuit
- Low power at the light load (burst operation)
- Maximum frequency control (120kHz)
- Frequency reduction function
- AC voltage correction function
- VCC pin : under voltage protection
- VCC pin : over voltage protection
- Over-current protection (cycle-by-cycle)
- Output driver 12V clamp circuits
- Soft start function
- ZT trigger mask function
- Over Load protection [Auto-restart]
- CS pin open protection [Auto-restart]