BD7685FJ-LB
Low Noise Quasi-Resonant Control DC/DC converter IC for AC/DC Converter
BD7685FJ-LB
Low Noise Quasi-Resonant Control DC/DC converter IC for AC/DC Converter
This is the product guarantees long time support in the Industrial market. BD7685FJ-LB is a Quasi-resonant controller type DC/DC converters that provide an optimum system for all products that include an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep EMI low. Design with a high degree of flexibility is achieved with switching MOSFETs and current detection resistors as external devices. The built-in brown out function monitors the input voltage as part of system optimization. The burst mode function reduces input power at low power. BD7685FJ-LB includes various protection functions, such as a soft start function, burst function, per-cycle over-current limiter function, overvoltage protection function, overload protection function, and brown out function. BD7685FJ-LB includes a gate-clamp circuit for optimal driving SIC-MOSFET.
You can choose from a variety of power and topology evaluation boards.
Product Detail
Specifications:
AC Monitor Function
No
BR UVLO
Yes
Current Detection Resistors
External
Dynamic Over Current Detection
No
External LATCH Function
No
FB OLP
Latch
Frequency Reduction Function
Yes
VH Terminal UVLO
No
ZT OVP
Latch
FET
External
Controller Type
QR
Vin1(Min.)[V]
15
Vin1(Max.)[V]
27.5
SW Frequency (Max.)[kHz]
120
VCC OVP
Auto Restart
BR PIN
Yes
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
4.9x6 (t=1.65)
Features:
- Pin 8 : SOP-J8 Package (6.00mm × 4.90mm : 1.27mm pitch [TYP] )
- Quasi-resonant type (low EMI)
- Frequency reduction mode
- Low current consumption (19µA), during standby
- Low current consumption when no load (burst operation when light load)
- Maximum frequency (120kHz)
- CS Pin Leading-Edge Blanking
- VCC UVLO (Under Voltage Drop Out protection)
- VCC OVP (Over Voltage Protection)
- Per-cycle over-current protection circuit
- Soft start
- ZT trigger mask function
- Voltage protection function (brown out)
- ZT OVP (Over Voltage Protection)
- Gate-clamp circuit
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD7682FJ-LB-EVK-402
Isolation Fly-back Converter Quasi-Resonant Method Output 24 W 24 V