BM1P062FJ
PWM Control type DC/DC converter IC

The PWM type DC/DC converter (BM1Pxxx) for AC/DC provide an optimum system for all products that include an electrical outlet. BM1Pxxx supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM1Pxxx built in a HV starter circuit that tolerates 650V, it contributes to low-power consumption. With switching MOSFET and current detection resistors as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI. BM1Pxxx has rich protection.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1P062FJ-E2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

AC Monitor Function

Yes

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

Over Current Detection Voltage (typ.)[V]

0.4

VH Terminal UVLO

No

FET

External

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

65

VCC OVP

Latch

BR PIN

Yes

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Auto Restart

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

· PWM current mode method
· Frequency Hopping function
· Burst operation / Frequency reduction function when load is light
· Built-in 650V start circuit
· VCC pin under voltage protection
· VCC pin over voltage protection
· CS pin Open protection
· CS pin Leading-Edge-Blanking function
· Per-cycle over current protection circuit
· Current protection with AC voltage compensation
· Soft start
· Secondary Over current protection circuit
X

Most Viewed