RPI-0125
Photointerrupter Double Mold Type
RPI-0125
RPI-0125
Photointerrupter Double Mold Type
ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.
Product Detail
Specifications:
Type
Ultraminiature SMD Type
Gap Width[mm]
1.2
Slit Width[mm]
0.3
Output Type
Phototransistor
Collector Current(Min.)[mA]
0.45
· VCE[V]@Collector Current
5
· IF[mA]@Collector Current
20
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3.6x2.8 (t=3.3)
Features:
- Ultraminiature SMD type
- Gap width 1.2mm