CSL0901S13
Surface Mount Type, 1300nm SWIR (Short Wavelength Infrared) LED

SWIR (Short Wavelength Infrared) LEDs will have a wavelength that can detect various components such as moisture and sugar. It is expected to be applied in wearable devices, healthcare, and other applications.

Product Detail

 
Part Number | CSL0901S13T1
Status | Active
Package | CSL0901
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Type

Surface Mount Type(Topview)

Application

Home appliance, Industrial Equipment

Ie [mW/sr]

6

Wavelength λP(Typ.)[nm]

1300

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x0.8 (t=1.24)

Find Similar

Features:

  • Light source for sensor application
X

Most Viewed