RPR-220UC30N
Reflective Type Photosensors (Photoreflectors)
RPR-220UC30N
RPR-220UC30N
Reflective Type Photosensors (Photoreflectors)
ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.
Product Detail
Specifications:
Interface
Analog
Integrated Capabilities
PS
IF (Absolute Maxmum Rating) [mA]
30
VCEO (Absolute Maxmum Rating) [V]
30
Dark Current(Max)[µA]
10
Collector Current[mA]
0.08~0.8
Temperature Range[°C]
-25 to 85
Focus Length (Recommended Operating Distances)[mm]
6
Emitter WaveLength (Typ.)[nm]
630
Package Size [mm]
6.4×4.9 (t=6.5)(Without Leadframe)
Package Type
DIP
Features:
・Higf sensitivity・Light weight and compact
・Red emitting color