Rohm Breadcrumb

Rohm Productdetail

Phototransistors Sideview Type - RPM-20PB

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Part Number | RPM-20PB
Status | Active
Package | DIP
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS | Yes

Specifications:

Type

Surface Mount Type (Sideview)

PO[mW/sr]

0.5

Wavelength λP(Typ.)[nm]

800

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・Sideview moldresin package
・Visible light filter