SML-H10PD2B
Surface Mount Type, Photodiode (Short Wavelength Infrared)

SML-H10PD is a surface-mount photodiode.

Product Detail

 
Part Number | SML-H10PD2BT86
Status | Active
Package | SML-H10
Unit Quantity | 20
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Type

Surface Mount Type(Topview)

Application

Home appliance,Industrial Equipment

Photo Sensitive Area[um]

Φ200

Sensitivity Wavelength(Typ.)[nm]

1550

Responsivity[A/W]

1

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x1.25 (t=0.8)

Find Similar

Features:

  • Photodetector for sensor application
X

Most Viewed