Obsolete SIM-030ST
Infrared Light Emitting Diode Top View Type

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SIM-030ST
Status | Obsolete
Package | SMD
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Surface Mount Type (Topview)

Ie [mW/sr]

25

Wavelength λP(Typ.)[nm]

870

Half Viewing Angle θ1/2

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

2.3x1.95 (t=0.9)

Find Similar

Features:

・Surface Mount Topview
・Best suited for Proximity Sensors
X

Most Viewed