Rohm Breadcrumb

Rohm Productdetail

Infrared Light Emitting Diode Top View Type - SIM-030ST

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Part Number | SIM-030ST
Status | Active
Package | SMD
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Surface Mount Type (Topview)

PO[mW/sr]

25.0

Wavelength λP(Typ.)[nm]

870

Half Viewing Angle θ1/2

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・Surface Mount Topview
・Best suited for Proximity Sensors