ROHM Product Detail

CSL1501RT
Ultra-small side-view type, 860nm NIR (Near Infrared) LED

The CSL1501RT is an ultra-small, side-emitting NIR (Near Infrared) LED with a wavelength of 860 nm.

Product Detail

 
Part Number | CSL1501RT1
Status | Recommended
Package | CSL1501
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Type

Surface Mount Type (Sideview)

IF (Absolute Maxmum Rating) [mA]

50

VR (Absolute Maxmum Rating) [V]

5

Ie [mW/sr]

2.5

IF [mA]

30

VF (Typ.) [V] @IF

1.5

Wavelength λP(Typ.)[nm]

860

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Dimensions [mm]

1x0.55 (t=0.5)

Find Similar

Features:

  • Side view type with high design flexibility
  • Contributes to long-term operation with low power consumption
  • Ultra-compact package that ensures high reliability
X

Most Viewed