Obsolete
RPI-1035
Surface Mount type 4 Direction Detector
RPI-1035
Obsolete
RPI-1035
Surface Mount type 4 Direction Detector
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Type
Surface mount type
Output Type
Phototransistor
Wavelength λP(Typ.)[nm]
950
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3.9x3.9 (t=2.4)
Features:
・Surfacemount optical four-directional detection sensor・Detection in four directions.
・Less malfunction by vibration, compared with mechanical-type sensor.
・Free from influence by magnetic field, unlike magnetic-type sensor.