Rohm Breadcrumb

Rohm Productdetail

High Performance, High Reliability 36V Series Stepper Motor Driver - BD6385EFV-LB

This is the product guarantees long time support in Industrial market. This series is the high-grade type that provides the highest function and highest reliance in the ROHM stepper motor driver series. This series has the perfect various protection circuits and reduces IC's generation of heat by adopting low-ON resistance DMOS and high heat-radiation power package. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 1.0A to 2.2A.

Part Number | BD6385EFV-LBE2
Status | Active
Package | HTSSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Industrial

Vcc (Max.)[V]

36.0

Power Supply Voltage (Max.)[V]

28.0

Power Supply Voltage (Min.)[V]

10.0

Iout (Max.)[A]

1.5

Output On Resistance (Typ.)[Ω]

1.0

Interface

CLK / PARA-IN

Step

to 1 / 4

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

· Long time support a product for Industrial applications.
· Low on-resistance DMOS, rated output current 1.5A
· CLK-IN/PARALLEL-IN drive
· QUARTER STEP
· Applicable to the µSTEP drive
· Power-saving function
· TSD(Thermal Shutdown) circuit
· OCP(Over Current Protection) circuit
· UVLO(Under Voltage Locked Out) circuit
· OVLO(Under Voltage Locked Out) circuit
· Power ON reset function
· Compact, thin-shape, and high heat dissipation package
· Current decay mode selection(Mix decay)
· One power supply system 36V
· pin-compatible line up(BD6387EFV/BD6385EFV/BD6383EFV)