BD6967FVM
PWM speed control, small package type, FG output
BD6967FVM
BD6967FVM
PWM speed control, small package type, FG output
This series is able to change the rotational speed of the motor by external PWM input signal.
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
Type
Driver
Power Supply Voltage (Max.) [V]
14
Power Supply Voltage (Min.) [V]
3.3
Iout (Max.)[A]
0.8
Vcc (Max.)[V]
15
Drive Type
BTL
Speed Control
DC/PWM
Standby mode
-
FG/AL Signal
FG
Number of phase
Single-phase
Power supply
5V / 12V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
2.9x4 (t=0.9)
Features:
・Compact package・Direct PWM seed control
・BTL soft switched drive
・Lock protection without external capacitor
・Low duty start up function
・FG output