BD69060GFT
5V Single-phase Full-wave Fan Motor Driver
BD69060GFT
BD69060GFT
5V Single-phase Full-wave Fan Motor Driver
The BD69060GFT is a 5V single-phase full-wave Fan Motor Driver with the built-in hall element. It is part of the DC brushless Fan Motor Driver series. The BD69060GFT has a compact package. It has the silent drive by soft switching and the low battery consumption via its standby function. The BD69060GFT is best used for notebook PC cooling fans.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD69060GFT-TL
Status |
Recommended
Package |
TSSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
5.5
Power Supply Voltage (Min.) [V]
1.8
Iout (Max.)[A]
1
Vcc (Max.)[V]
7
Drive Type
PWM Soft SW
Speed Control
PWM
Standby mode
Yes
FG/AL Signal
FG
Usage
Notebook PC
Number of phase
Single-phase
Power supply
1.8V to 5.5V
Channel
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
2.9x2.8 (t=0.8)
Features:
- Built-in Hall Element
- PWM Speed Control
- Soft Switching Drive (PWM type)
- Start Duty Assist
- Stand-by Mode
- Quick Start
- Lock Protection and Automatic Restart
- Rotating Speed Pulse Signal (FG) Output
- Compact Package (Flat Lead Package)