Not Recommended for New Designs
BD6726FU
Quiet pre-driver (Speed control function by rotation speed feedback)
BD6726FU
Not Recommended for New Designs
BD6726FU
Quiet pre-driver (Speed control function by rotation speed feedback)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD6726FU-E2
Status |
Not Recommended for New Designs
Package |
SSOP-C20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
17
Power Supply Voltage (Min.) [V]
5
Vcc (Max.)[V]
20
Drive Type
PWM Soft SW
Speed Control
DC/PWM
Standby mode
-
FG/AL Signal
FG
Number of phase
Single-phase
Power supply
12V / 24V / 48V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
100
Package Size [mm]
5x6.4 (t=1.35)
Features:
・Direct PWM & DC voltage speed control・Minimum rotational speed
・Current limiting function
・PWM soft switched drive
・Soft start function
・Lock protection without external capacitor
・FG output
・Speed control function by rotation speed feedback