Rohm Breadcrumb

Rohm Productdetail

Quiet half pre-driver includig NMOS - BD6722FS

This series is able to change the rotational speed of the motor by external PWM input signal and DC voltage. This IC is the half pre-driver. It includes lower output transistors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD6722FS-E2
Status | Active
Package | SSOP-A16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Type

Driver

Vcc (Max.)[V]

20.0

Power Supply Voltage (Max.)[V]

17.0

Power Supply Voltage (Min.)[V]

4.5

Iout (Max.)[A]

1.5

Drive Type

PWM Soft SW

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

FG/AL

Number of phase

Single-phase

Power supply

12V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Features:

・Direct PWM & DC voltage speed control
・Minimum rotational speed
・Current limiting function
・PWM soft switched drive
・Soft start function
・Lock protection without external capacitor
・AL / FG output