Not Recommended for New Designs
BD6701F
12/24V compatible standard driver(FG,AL output)
BD6701F
Not Recommended for New Designs
BD6701F
12/24V compatible standard driver(FG,AL output)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD6701F-E2
Status |
Not Recommended for New Designs
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
28
Power Supply Voltage (Min.) [V]
6
Iout (Max.)[A]
0.8
Vcc (Max.)[V]
36
Drive Type
Two-phase half-wave
Standby mode
-
FG/AL Signal
FG/AL
Number of phase
Two-phase
Power supply
12V / 24V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
100
Package Size [mm]
5x6.2 (t=1.71)
Features:
・Lock protection・FG / AL output