Rohm Breadcrumb

Rohm Productdetail

12/24V compatible standard driver(FG,AL output) - BD6701F

Two-phase half-wave dc brushless standard fan motor driver including Power Transistor.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD6701F-E2
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Type

Driver

Vcc (Max.)[V]

36.0

Power Supply Voltage (Max.)[V]

28.0

Power Supply Voltage (Min.)[V]

6.0

Iout (Max.)[A]

0.8

Drive Type

Two-phase half-wave

Standby mode

-

FG/AL Signal

FG/AL

Number of phase

Two-phase

Power supply

12V / 24V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Features:

・Lock protection
・FG / AL output