BD61251FV
Multifunction Single-phase Full-wave Fan Motor Driver
BD61251FV
BD61251FV
Multifunction Single-phase Full-wave Fan Motor Driver
BD61251FV is pre-driver IC to drive single phase H bridge output composed of external MOS FET. It incorporates various functions such as speed controllable by PWM, PWM soft switching, Input / output duty slope adjustment.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD61251FV-E2
Status |
Recommended
Package |
SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Pre Driver
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
4.5
Iout (Max.)[A]
0.01
Vcc (Max.)[V]
18
Drive Type
PWM Soft SW
Speed Control
PWM
Standby mode
Yes
FG/AL Signal
FG
Usage
General
Number of phase
Single-phase
Power supply
4.5V to 16V
Channel
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.4 (t=1.35)
Features:
- Pre Driver for External Power MOS FET
- Speed Controllable by PWM
- Input / Output Duty Slope Adjustment
- Silent Drive by the PWM Soft Switching
- Lead Angle Function (Fixed value)
- Soft Start
- Standby Mode
- Current Limit
- Lock Protection and Automatic Restart
- Rotation Speed Pulse Signal(FG)