BD61248NUX
Multifunction Single-phase Full-wave Fan Motor Driver
BD61248NUX
BD61248NUX
Multifunction Single-phase Full-wave Fan Motor Driver
BD61248NUX is a 1 chip driver that is composed of H-bridge power DMOS FET. It realizes the quietness of the motor by PWM soft switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD61248NUX-E2
Status |
Recommended
Package |
VSON010X3030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Driver
Power Supply Voltage (Max.) [V]
16
Power Supply Voltage (Min.) [V]
4.5
Iout (Max.)[A]
1.2
Vcc (Max.)[V]
18
Drive Type
PWM Soft SW
Speed Control
PWM
Standby mode
-
FG/AL Signal
FG
Usage
General
Number of phase
Single-phase
Power supply
12V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
3x3 (t=0.6)
Features:
- Driver Including Power DMOS FET
- Speed Controllable by PWM Input
- PWM Soft Switching
- Quick Start
- Start Assist
- Lock Protection and Automatic Restart
- High Speed Detection Protection
- Rotation Speed Pulse Signal Output (FG)