Obsolete
BD61241FV
Multifunction Single-phase Full-wave Fan Motor Driver
Obsolete
BD61241FV
Multifunction Single-phase Full-wave Fan Motor Driver
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For BD61241FV
Part Number |
|
|
---|---|---|
Ordering Part Number | BD61241FV-GE2 | BD61246EFV-E2 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SSOP-B16 | HTSSOP-B16 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Type | - | Driver |
Vcc(Max.)[V] | 18.0 | 18.0 |
Power Supply Voltage (Max.) [V] | - | 16.0 |
Power Supply Voltage (Min.) [V] | - | 4.0 |
Iout (Max.)[A] | 1.2 | 1.8 |
Drive Type | - | PWM Soft SW |
Speed Control | - | DC/PWM |
Standby mode | - | - |
FG/AL Signal | - | AL |
Usage | PC, Video Projector | PC, Video Projector |
Number of phase | Single-phase | Single-phase |
Power supply | 5.5V to 16V | 4V to 16V |
Channel | 1.0 | 1.0 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 105 |
Package Size [mm] | 5x6.4 (t=1.35) | 5x6.4 (t=1) |
Show / Hide Parameters
X