BA6406F
12/24V compatible pre-driver
BA6406F
BA6406F
12/24V compatible pre-driver
Two-phase half-wave dc brushless standard fan motor Pre-driver.
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
Type
Pre Driver
Power Supply Voltage (Max.) [V]
28
Power Supply Voltage (Min.) [V]
4
Vcc (Max.)[V]
30
Drive Type
Two-phase half-wave
Standby mode
-
FG/AL Signal
AL
Number of phase
Two-phase
Power supply
12V / 24V
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
100
Package Size [mm]
5x6.2 (t=1.71)
Features:
・Lock protection・AL output