Rohm Breadcrumb

Rohm Productdetail

Motor Drivers with brush for Printers - BD63823EFV

BD6382?EFV Series are built-in 2channel H-bridge circuits that can drive 2pcs DC brush motor or stepping motor.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD63823EFV-E2
Status | Active
Package | HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Type

DC Brush

Usage

DC Brush

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・PWM constant current controllable two H bridge driver
・Forward, reverse, brake and stop function
・Direct PWM control