Rohm Breadcrumb

Rohm Productdetail

3ch System Motor Driver ICs For Car Audio - BD8271EFV

BD8271EFV is 3ch power driver developed for driving stepper motor and DC motor (or actuator coil). Blu-ray's motor & coil can be driven, when used along with 6ch DVD power driver.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD8271EFV-E2
Status | Active
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

CD / DVD

Number of Channels

3.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

·Each driver of SLED (2ch) and Actuator (1ch) are installed in a single-chip.
·ON/OFF and the standby mode of 3ch can be selected using two control terminals.
·Built-in triangular wave generator circuit.
·Adopts HTSSOP-B24 package that has high power dissipation.
·Built-in thermal shutdown function.
·Highly effective SLED driver with PWM drive system.
·Built-in 2ch SLED driver that corresponds to the
stepper motor drive.
·The actuator driver is linear BTL type.