Not Recommended for New Designs
BD8266EFV-M
4ch System Motor Driver for Car Audio
BD8266EFV-M
Not Recommended for New Designs
BD8266EFV-M
4ch System Motor Driver for Car Audio
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD8266EFV-ME2
Status |
Not Recommended for New Designs
Package |
HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Usage
CD / DVD
Number of Channels
4
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
7.8x7.6 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Drive at PowVCC=5V and 8V with wide Maximum Output Amplitude .
- Built-in thermal shutdown circuit.
- PowVCC1 and PowVCC2 are independent, and an efficient drive is possible.PowVCC1 : for SPINDLE&SLED/LOADING.PowVCC2 : for TRAKING & FOCUS.
- Switches SLED/LOADING input by CNT terminal.
- Incorporates mute function by CNT terminal and MUTE terminal.
- Preventing the overcurrent to the load by the FOCUS Over Current Protection(OCP) function.
- AEC-Q100 Qualified