Rohm Breadcrumb

Rohm Productdetail

4.5ch System Motor Driver for Car AV - BD8263EFV-M

BD8263EFV-M is a 4.5-Channel system motor driver developed for DC motors (Spindle motor, Sled motor, Loading motor) and coils (Tracking, Focus) drive for actuator. This IC can drive the motor and the coil of a CD/DVD drive.

Part Number | BD8263EFV-ME2
Package | HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q100

Usage

Car Audio

Number of Channels

4.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • AEC-Q100 Qualified
  • 4.5ch BTL Driver
  • POWVCC for CHs 1 and 2 (DC motors) and VFCRNF,
    VMTKRNF for CHs 3 and 4 (actuator) are independent for efficient drive configuration.
  • Built-in protection functions (TSD, UVLO, BIAS Drop Mute)
  • Built-in VCC Short And GND Short Circuit Protection For Sled/Loading Driver Output