Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 6ch System Motor Driver For Car AV - BD8255MUV-M

Recommended Products
Part Number | BD8255MUV-ME2
Status | NRND
Package | VQFN48SV7070
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Usage

CD / DVD / BD

Number of Channels

6.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

90

Features:

· Built-in Serial Peripheral Interface(SPI)
· High efficiency at 180° PWM for spindle driver
· Built-in 2-channel stepping motor driver for sled
· Built-in loading driver short-circuit protection