Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 4ch System Motor Driver ICs For Car Audio - BD8226EFV

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD8226EFV-E2
Status | NRND
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

CD / DVD

Number of Channels

4.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・4CH BTL Driver
・Has wide dynamic range
・Built-in thermal shutdown circuit
・Separating Vcc into Pre and Power (Power divides into CH1/2 and CH3/4) can improve efficiency.
・Switches CH2 input using Control input terminal (CNT)
・Incorporates mute function using CNT and MUTE terminals
・Built-in variable regulator control