Not Recommended for New Designs BD8205EFV-M
5ch System Motor Driver for Car AV

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8205EFV-ME2
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

Car Audio

Number of Channels

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • 5CH BTL Driver
  • POWVCC1 for CHs 1, 2, and 3 (DC motors) and POWVCC2 for CHs 4 and 5 (actuator) are independent for efficient drive configuration.
  • Built-in protection functions
    (TSD, UVLO, BIAS Drop Mute)
  • AEC-Q100 Qualified
X

Most Viewed