Obsolete
BU64980AGWZ
Linear Constant Current VCM Driver
BU64980AGWZ
Obsolete
BU64980AGWZ
Linear Constant Current VCM Driver
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Usage
Mobile Camera Module
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.72x1.13 (t=0.3)
Features:
- 2.3V Min Driver Power Supply
- Current Sink Output
- 10 bit Resolution Current Control
- ISRC Mechanical Ringing Compensation
(1/f0) x 0.48/ x 0.72/ x 0.92/ x 1.2 - 2-wire Serial Interface
- I²C Fast-mode Plus compatible
- I²C Address Select Input
AS=H : 0x18 / AS=L : 0x1C - Integrated Current Sense Resistor