Obsolete BU64980AGWZ
Linear Constant Current VCM Driver

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BU64980AGWZ-TR
Status | Obsolete
Package | UCSP25L1
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

Mobile Camera Module

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.72x1.13 (t=0.3)

Find Similar

Features:

  • 2.3V Min Driver Power Supply
  • Current Sink Output
  • 10 bit Resolution Current Control
  • ISRC Mechanical Ringing Compensation
    (1/f0) x 0.48/ x 0.72/ x 0.92/ x 1.2
  • 2-wire Serial Interface
  • I²C Fast-mode Plus compatible
  • I²C Address Select Input
    AS=H : 0x18 / AS=L : 0x1C
  • Integrated Current Sense Resistor
X

Most Viewed