Not Recommended for New Designs
BU64295GWZ
Bi-directional VCM driver for Auto focus
BU64295GWZ
Not Recommended for New Designs
BU64295GWZ
Bi-directional VCM driver for Auto focus
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BU64295GWZ-TR
Status |
Not Recommended for New Designs
Package |
UCSP30L1
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
VCM
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.77x1.2 (t=0.33)
Features:
- Bi-directional Constant Current Driver
- 10 bit Resolution Current Control
- ISRC Mechanical Ringing Compensation
- 2-wire Serial Interface (I²C compatible)
- Integrated Current Sense Resistor