BU64292GWZ
Uni-directional VCM Driver for Autofocus
BU64292GWZ
BU64292GWZ
Uni-directional VCM Driver for Autofocus
The BU64292GWZ is designed to drive Uni-directional voice coil motors. The driver includes ISRC (Intelligent Slew Rate Control) to reduce mechanical ringing to optimize the camera’s autofocus capabilities.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU64292GWZ-TR
Status |
Recommended
Package |
UCSP25L1
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS |
Yes
Specifications:
Usage
VCM
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.68x1.08 (t=0.3)
Features:
- Constant Current Driver
- 10 bit Resolution Current Control
- ISRC Mechanical Ringing Compensation
- 2-wire Serial Interface(I²C FAST-MODE Plus Compatible)
- Integrated Current Sense Resistor
- Maximum Output Current Selectable