BU64253GWZ
Bi-directional VCM Driver for Autofocus
BU64253GWZ
BU64253GWZ
Bi-directional VCM Driver for Autofocus
The BU64253GWZ is designed to drive Bi-directional voice coil motors. Additionally the driver is able to source the output current without the need for a direction control signal. The driver includes ISRC (Intelligent Slew Rate Control) to reduce mechanical ringing to optimize the camera’s autofocus capabilities.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Grade
Standard
Usage
VCM
Interface
I2C
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.72x1.13 (t=0.33)
Features:
- Bi-directional Constant Current Driver
- 10 bit Resolution Current Control
- ISRC Mechanical Ringing Compensation
- 2-wire Serial Interface(I²C FAST-MODE Plus Compatible)
- Integrated Current Sense Resistor