BD6360GUL
Parallel interface Lens driver for STM
BD6360GUL
BD6360GUL
Parallel interface Lens driver for STM
The BD6360GUL was developed specifically for stepping motors in auto focus and zoom applications. The parallel interface requires just a control signal from the microcontroller in order to drive the motor.
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
Usage
Stepping Motor
Interface
PARA-IN
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.1x2.1 (t=0.55)
Features:
・Ultra-small chip size package:2.1mm×2.1mm×0.55mm (H=Max)・Low ON-Resistance Power CMOS output:on high and low sides in total typ. 1.00Ω
・ESD resistance (Human Body Model) : 8kV
・Built-in voltage-regulator circuit for photo-interrupter and comparator circuits with hysteresis for photo-interrupter output waveform
・Input mode selection function (1.8V can be put into each control input terminal)
・Built-in UVLO (Under Voltage Locked Out : UVLO)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption : 0μA Typ.