Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 3-Phase Brushless Fan Motor Driver - BM6206FS

Recommended Products
* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BM6206FS-E2
Status | NRND
Package | SSOP-A54_36
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Type

Driver

Vcc (Max.)[V]

600.0

Power Supply Voltage (Max.)[V]

400.0

Iout (Max.)[A]

1.5

Drive Type

150°

Speed Control

DC

Standby mode

-

FG/AL Signal

FG

Usage

General

Number of phase

Three-phase

Power supply

141V / 282V / 310V

Channel

1.0

Controller Chip

150°

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Features:

  • 600V PrestoMOS™ built-in
  • Output current 1.5A
  • Bootstrap operation by floating high side driver (including diode)
  • 150° commutation logic
  • PWM control (Upper arm switching)
  • Phase control supported from 0° to +30° at 1° intervals
  • Rotational direction switch
  • FG signal output with pulse number switch (4 or 12)
  • VREG output (5V/30mA)
  • Protection circuits provided: CL, OCP, TSD, UVLO, MLP and the external fault input
  • Fault output (open drain)