Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 3-Phase Brushless Fan Motor Driver - BM6203FS

Recommended Products
* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BM6203FS-E2
Status | NRND
Package | SSOP-A54_23
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Type

Driver

Vcc (Max.)[V]

600.0

Power Supply Voltage (Max.)[V]

400.0

Iout (Max.)[A]

2.5

Standby mode

-

Usage

General

Number of phase

Three-phase

Power supply

141V / 282V / 310V

Channel

1.0

Controller Chip

6-input

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

100

Features:

・600V PrestoMOS™ built-in
・Output current 2.5A
・Bootstrap operation by floating high side driver (including diode)
・3.3V logic input compatible
・Protection circuits provided: OCP, TSD and UVLO
・Fault output (open drain)