Rohm Breadcrumb

Rohm Productdetail

Multifunction Three-phase Full-wave Fan Motor Driver - BD63441AFU

BD63441AFU is a three-phase sensorless fan motor driver that is suited for speed controllable fans. It features a sensorless drive which doesn’t require a hall device as a location detection sensor. Furthermore, there is a PWM soft switched driving mechanism for silent operation and low vibrations.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BD63441AFU-E2
Status | Active
Package | SSOP-C20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

PC, Server

Type

Pre Driver

Vcc (Max.)[V]

20.0

Power Supply Voltage (Max.)[V]

16.0

Power Supply Voltage (Min.)[V]

5.5

Speed Control Input

DC

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

95

Features:

  • Pre-driver compatible for external Tr.
  • Sensorless drive and PWM soft switching
  • Under voltage lock out (UVLO)
  • Rotational speed control by DC input voltage
  • Current limit
  • Soft start
  • Lock protection and automatic restart
  • Quick start
  • Rotational speed pulse signal (FG) output