Rohm Breadcrumb

Rohm Productdetail

Microstem system Lens Drivers for Digital Cameras - BU24031GW

BU24031GW is the system Lens Driver corresponding tothe Microstep driving, making it possible to configure thesophisticated, high precision and low noise lens driversytem. Microstep controller is incorporated into IC,making it possible to cut down CPU power. In addition,drivers for DC motor and voice coil motor are built in.
Multifunctional lens can be applied.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU24031GW-E2
Status | Active
Package | UCSP75M2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

DSC

Number of Channels

5.0

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Features:

・ Built-in 5 channels Driver block. 1-4ch: Voltage control type H-bridge (Adaptable to STM 1systems) 5ch: Current control type H-bridge
・ Built-in 2 channels PI driving circuit
・ Built-in 3 channels Waveforming circuit
・ Built-in FLL digital servo circuit
・ Built-in PLL circuit