Rohm Breadcrumb

Rohm Productdetail

5-Channel System Lens Driver for Digital Still Cameras - BD6758MWV

A stepping motor can be used for auto-focus and a DC motor for zoom and aperture. A board lineup is offered, from simple standard types to high-end models with integrated D / A converters, allowing selection of the ideal solution based on set requirements.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD6758MWV-E2
Status | Active
Package | UQFN036V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

DSC

Number of Channels

5.0

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・4-channels H-Bridge driver for Full-On Drive (ON resistance=1.2Ω Typ.)
・1-channel H-Bridge driver for Constant Current Drive (ON resistance=1.0Ω Typ.)
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・1.2V±3% high-precision reference voltage output
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・36PIN small QFN Package (5.0mm×5.0mm×1.0mm Max.)