BD6735FV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras
BD6735FV
BD6735FV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras
Single lens reflex (SLR) cameras use relatively large actuators compared to compact digital cameras. ROHM's lens drivers for SLRs integrate high voltage resistance and large current output in a compact surface mount package, making them ideal for compact SLR cameras of all types.
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
Usage
DSC with Single-lens
Number of Channels
2
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
75
Package Size [mm]
6.5x6.4 (t=1.45)
Features:
・2-channels H-Bridge driver for Full-On Drive・Low ON-resistance (1.0Ω Typ.) and high power (DC1.0A)
・Built-in charge pump circuit for the upper DMOS gate drive
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・20PIN SSOP Package (6.5mm×6.4mm×1.35mm Max.)