Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 5-Channel System Lens Driver for Digital Still Cameras - BD6370GUL

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD6370GUL-E2
Status | NRND
Package | VCSP50L2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Usage

DSC

Number of Channels

5.0

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・Selective (Constant Voltage or Full-On drive mode) H-Bridge driver 3-channels (ON resistance=1.4Ω Typ.)
・Selective (Constant Voltage or Constant Current or Full-On drive mode) H-Bridge driver 1channel (ON resistance=1.4Ω Typ.)
・1-channel H-Bridge driver for Constant Current Drive (ON resistance=1.4Ω Typ.)
・Resemblance 6ch drive function
・Serial interface 3-line bus control input
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・6-bit D / A converters resolution for Constant Voltage and Constant Current control
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・Subminiature 24PIN Wafer-level CSP (Chip Size Package) : 2.6mm×2.6mm×0.55mm Max.