Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 50V Max. H-bridge Drivers - BD6941FM

Recommended Products
Part Number | BD6941FM-E2
Status | NRND
Package | HSOP-M36
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Vcc (Max.)[V]

50.0

Power Supply Voltage (Max.)[V]

16.0

Power Supply Voltage (Min.)[V]

8.0

Iout (Max.)[A]

1.25

Output On Resistance (Typ.)[Ω]

0.84

Number of Motors

1.0

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・Stand-by current 0μA(typ.)
・Four output sates ( Forward,Reverse,Standby,Brake ) by two control logic
・Output overcurrent protection with timer.
・Built-in thermal shutdown
・Over voltage detection switch off
・Built-in protection monitor pin (PO)