BD65494MUV
1-Channel Lens Driver for Single-lens Reflex Cameras
BD65494MUV
BD65494MUV
1-Channel Lens Driver for Single-lens Reflex Cameras
The BD65494MUV motor driver provides 1 Full-On Driver H-Bridge channel. This driver features wide range operating from 2.0V and low power consumption by fast switching speed in a compact surface mount package.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD65494MUV-E2
Status |
Recommended
Package |
VQFN016V3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply Voltage (Max.) [V]
9
Power Supply Voltage (Min.) [V]
2
Vcc (Max.)[V]
10
Iout (Max.)[A]
1
Iout Peak (Max.)[A]
2.5
Output On Resistance (Typ.)[Ω]
0.55
Number of Motors
1
VREF・PWM
-
Current Limit
-
High Speed Drive
Yes
Automotive class
No
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x3 (t=1)
Features:
・ Low ON-Resistance Power DMOS output: upper & lower total 0.55Ω(Typ.)・ Range of motor power supply voltage: 2.0V to 9.0V
・ Charge pump-less type with p-channel DMOS for the upper side transistor
・ H-Bridge output current (DC): 1.0A
・ H-Bridge output current (Peak): 2.5A
・ The highest performance in switching speed: 200ns(Turn on time), 60ns(Turn off time)
・ Drive mode switch function (EN/IN & IN/IN)
・ With built-in Under Voltage Locked Out protection & Thermal Shut Down circuit
・ Stand-by current: 0μA(Typ.)